2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control handwheel GN 736.1-52-B10-A

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H8 bore
D2 [mm]
bore
ART
D3 [mm]
D4 [mm]
D5 [mm]
B [mm]
H [mm]
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
GN 736.1-52-B10-A
52
B10
ohne Nut
50
37
39.5
13
3.8
23
17
0.1000
84879090
YES
Product details
GN 736.1-62-B10-A
62
B10
ohne Nut
60
47
49.5
13
3.8
23
17
0.1420
84879090
YES
Product details
Näytä pakattu näyttö (2 tuotteet)
TilausnumeroGN 736.1-52-B10-A
ShorttextControl knob without keyway without handle
Viimeisin muutos02.12.2025 12:02:52
Yksikkö

Luokitukset

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 Käsipyörä (ohjauselementti, määrittelemätön)

ECLASS 10.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 10.0.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)